30.9.1 PWMxERS
| Name: | PWMxERS |
| Address: | 0x460,0x46F,0x47E |
PWMx External Reset Source
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – ERS[3:0] External Reset Source Select
| ERS | Reset Source | ||
|---|---|---|---|
| PWM1 | PWM2 | PWM3 | |
1111 - 1100 |
Reserved (ERS Disabled) | ||
1011 |
CLC4_OUT | ||
1010 |
CLC3_OUT | ||
1001 |
CLC2_OUT | ||
1000 |
CLC1_OUT | ||
0111 |
PWM3S1P2_OUT | PWM3S1P2_OUT | Reserved |
0110 |
PWM3S1P1_OUT | PWM3S1P1_OUT | Reserved |
0101 |
PWM2S1P2_OUT | Reserved | PWM2S1P2_OUT |
0100 |
PWM2S1P1_OUT | Reserved | PWM2S1P1_OUT |
0011 |
Reserved | PWM1S1P2_OUT | PWM1S1P2_OUT |
0010 |
Reserved | PWM1S1P1_OUT | PWM1S1P1_OUT |
0001 |
PWM1ERSPPS | PWM2ERSPPS | PWM3ERSPPS |
0000 |
ERS Disabled | ||