40.7.10 ADACQ
Note: The individual bytes in this multibyte
register can be accessed with the following register names:
- ADACQH: Accesses the high byte ADACQ[12:8]
- ADACQL: Accesses the low byte ADACQ[7:0]
| Name: | ADACQ |
| Address: | 0x3EE |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ACQ[12:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ACQ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 12:0 – ACQ[12:0] Acquisition (charge share time) Select
| ACQ | Acquisition Time | |
|---|---|---|
CS
= 0 |
CS = 1 |
|
1 1111 1111 1111 |
8191 clocks of FOSC | 8191 clocks of ADCRC |
1 1111 1111 1110 |
8190 clocks of FOSC | 8190 clocks of ADCRC |
1 1111 1111 1101 |
8189 clocks of FOSC | 8189 clocks of ADCRC |
| ... | ... | ... |
0 0000 0000 0010 |
2 clocks of FOSC | 2 clocks of ADCRC |
0 0000 0000 0001 |
1 clocks of FOSC | 1 clocks of ADCRC |
0 0000 0000 0000 |
Not included in the data conversion cycle(1) | |
|
Note:
|
||