34.2.2.3 Receive Data Polarity
The polarity of the receive data is controlled with the RXPOL bit. The default state of this bit
is ‘0’, which selects high true receive Idle
and data bits. Setting the RXPOL bit to ‘1’
will invert the receive data, resulting in low true Idle and
data bits. The RXPOL bit controls receive data polarity in all
modes.