36.3.11.2 Clock Stretching for Other Client Operations
The I2C module provides three Interrupt and Hold Enable features:
- Address Interrupt and Hold Enable
- Data Write Interrupt and Hold Enable
- Acknowledge Status Time Interrupt and Hold Enable
0), the Interrupt and Hold Enable features provide an
interrupt response, and stretches the clock to allow time for address recognition, data
processing, or an ACK/NACK response. The Address Interrupt and Hold Enable feature will generate an interrupt event and
stretch the SCL line when a matching address is received. This feature is enabled by
setting the Address Interrupt and Hold Enable (ADRIE) bit. When enabled (ADRIE =
1), the CSTR bit and the Address Interrupt Flag (ADRIF) bit are set by module hardware, and the SCL line is stretched
following the 8th falling SCL edge of a received matching address. Once the client has
completed processing the address, software determines whether to send an
ACK or a NACK back to the host device. Client software must
clear both the ADRIF and CSTR bits to resume communication.Important: In 10-bit Client
Addressing mode, clock stretching occurs only after the client receives a matching low
address byte, or a matching high address byte with the R/W bit
=
1 (Host read) while the Client Mode Active (SMA) bit is set (SMA = 1). Clock stretching does not occur
after the client receives a matching high address byte with the
R/W bit = 0 (Host write).The Data Write Interrupt and Hold Enable feature provides an interrupt event and
stretches the SCL signal after the client receives a data byte. This feature is enabled
by setting the Data Write Interrupt and Hold Enable (WRIE) bit. When enabled (WRIE =
1), module hardware sets
both the CSTR bit and the Data Write Interrupt Flag (WRIF) bit and stretches the SCL line after the 8th falling edge of SCL. Once
the client has read the new data, software determines whether to send an
ACK or a NACK back to the host device. Client software must
clear both the CSTR and WRIF bits to resume communication. The Acknowledge Status Time Interrupt and Hold Enable feature generates an interrupt
event and stretches the SCL line after the acknowledgement phase of a transaction. This
feature is enabled by setting the Acknowledge Status Time Interrupt and Hold Enable
(ACKTIE) bit. When enabled (ACKTIE =
1), module
hardware sets the CSTR bit and the Acknowledge Status Time Interrupt Flag (ACKTIF) bit and stretches the clock after the 9th falling edge of SCL for
all address, read, or write operations. Client software must clear both the ACKTIF and
CSTR bits to resume communication.