35.4.1.1 SDO Drive/Tri-State
The TRIS bit associated with the SDO pin controls whether the SDO pin will tri-state. When this TRIS bit is cleared, the pin will always be driving to a level, even when the SPI module is inactive. When the SPI module is inactive (either due to the host not clocking the SCK line or the SS being false), the SDO pin will be driven to the value of the LAT bit associated with the SDO pin. When the SPI module is active, its output is determined by both TXR and whether there is data in the transmit FIFO.
When the TRIS bit associated with the SDO pin is set, the pin will only have an output
level driven to it when TXR = 1 and the Client Select input is true. In
all other cases, the pin will be tri-stated.
| TRISxn(1) | TXR | SS | TXBE | SDO State |
|---|---|---|---|---|
0 |
0 |
FALSE | 0 |
Output level determined by LATxn(2) |
0 |
0 |
FALSE | 1 |
Output level determined by LATxn(2) |
0 |
0 |
TRUE | 0 |
Outputs the oldest byte in the TXFIFO. |
0 |
0 |
TRUE | 1 |
Outputs the most recently received byte |
0 |
1 |
FALSE | 0 |
Output level determined by LATxn(2) |
0 |
1 |
FALSE | 1 |
Output level determined by LATxn(2) |
0 |
1 |
TRUE | 0 |
Outputs the oldest byte in the TXFIFO. |
0 |
1 |
TRUE | 1 |
Outputs the most recently received byte. |
1 |
0 |
FALSE | 0 |
Tri-stated |
1 |
0 |
FALSE | 1 |
Tri-stated |
1 |
0 |
TRUE | 0 |
Tri-stated |
1 |
0 |
TRUE | 1 |
Tri-stated |
1 |
1 |
FALSE | 0 |
Tri-stated |
1 |
1 |
FALSE | 1 |
Tri-stated |
1 |
1 |
TRUE | 0 |
Outputs the oldest byte in the TXFIFO. |
1 |
1 |
TRUE | 1 |
Outputs the most recently received byte. |
|
Note:
|
||||