42.5.7 OPAxORS
| Name: | OPAxORS |
| Address: | 0xA9 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ORS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – ORS[4:0] Operational Amplifier Output Override Source Selection
| Value | Description |
|---|---|
10110 -
11111 |
Reserved |
10101 |
CLC4_OUT |
10100 |
CLC3_OUT |
10011 |
CLC2_OUT |
10010 |
CLC1_OUT |
10001 |
ZCD_OUT |
10000 |
CM2_OUT |
01111 |
CM1_OUT |
01110 |
NCO1_OUT |
01101 |
PWM3_S1P2 |
01100 |
PWM3_S1P1 |
01011 |
PWM2_S1P2 |
01010 |
PWM2_S1P1 |
01001 |
PWM1_S1P2 |
01000 |
PWM1_S1P1 |
00111 |
CCP1_OUT |
00110 |
TMR4_OUT |
00101 |
TMR3_OUT |
00100 |
TMR2_OUT |
00011 |
TMR1_OUT |
00010 |
TMR0_OUT |
00001 |
SOSC |
00000 |
LFINTOSC |