28.5.2 CCPxCAP
| Name: | CCPxCAP |
| Address: | 0x343 |
Capture Trigger Input Selection Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CTS[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – CTS[2:0] Capture Trigger Input Selection
| CTS Value | Source |
|---|---|
111 |
CLC4_OUT |
110 |
CLC3_OUT |
101 |
CLC2_OUT |
100 |
CLC1_OUT |
011 |
IOC Interrupt |
010 |
CMP2_OUT |
001 |
CMP1_OUT |
000 |
Pin selected by CCPxPPS |