32.8.2 NCOxCLK
Note:
- PWS applies only when operating in Pulse Frequency mode.
| Name: | NCOxCLK |
| Address: | 0x0447 |
NCO Input Clock Control Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PWS[2:0] | CKS[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 7:5 – PWS[2:0] NCO Output Pulse-Width Select(1)
| Value | Description |
|---|---|
| 111 | NCO output is active for 128 input clock periods |
| 110 | NCO output is active for 64 input clock periods |
| 101 | NCO output is active for 32 input clock periods |
| 100 | NCO output is active for 16 input clock periods |
| 011 | NCO output is active for 8 input clock periods |
| 010 | NCO output is active for 4 input clock periods |
| 001 | NCO output is active for 2 input clock periods |
| 000 | NCO output is active for 1 input clock periods |
Bits 3:0 – CKS[3:0] NCO Clock Source Select
| CKS | Clock Source | Active in Sleep | ||
|---|---|---|---|---|
| Value | NCO1 | |||
1111 - 1110 |
Reserved | - | ||
1101 |
CLC4_OUT | No | ||
1100 |
CLC3_out | No | ||
1011 |
CLC2_OUT | No | ||
1010 |
CLC1_OUT | No | ||
1001 |
TMR4_OUT | No | ||
1000 |
TMR2_OUT | No | ||
0111 |
CLKREF | No | ||
0110 |
EXTOSC | Yes | ||
0101 |
SOSC | Yes | ||
0100 |
MFINTOSC | Yes | ||
0011 |
MFINTOSC | Yes | ||
0010 |
LFINTOSC | Yes | ||
0001 |
HFINTOSC | Yes | ||
0000 |
FOSC | No | ||