14.6 RESET Instruction
A
RESET instruction will
cause a device Reset. The RI bit will be set to
‘0’. See 14.11 Determining the Cause of a Reset for default
conditions after a RESET instruction has
occurred.