3.1 System Controller Write Protection Status Register (SYSC_WPSR) Limitation
The status register SYSC_WPSR does not set the write access violation status flag for write-protected registers of RTC, RTT and WDT peripherals when the bit WPEN is set in SYSC_WPMR for these peripherals. However, the write protection mechanism is active.
Work Around
None
Affected Device Revisions
| A1 | A2 | ||||||
| X | X |