1 Silicon Issue Summary
In this table and in subsequent sections, the following applies:
- “X” means the device revision is affected by the erratum.
- “–” means the device revision is not affected by the erratum.
| Module | Erratum | Affected Device Revisions | |
|---|---|---|---|
| A1 | A2 | ||
| ROM Code | Secure Boot Mode: AES-RSA X.509 Certificate Serial Number Length Limit | X | X |
| Card Detect on SDMMC not functional | X | X | |
| Boot failure on e.MMC memories | X | X | |
| System Controller | System Controller Write Protection Status Register (SYSC_WPSR) Limitation | X | X |
| RSTC | RSTC_SR.RSTTYP not showing GENERAL_RST | X | X |
| OTPC | OTPC Limited Number of Packets | X | X |
| OTPC Restricted Operating Range in Write Mode | X | X | |
| OTPC Wrong Default Configuration | X | X | |
| PMC | ULP1 Mode Entry Procedure | X | X |
| SMC | Register Write Protection Not Effective on SMC_OCMS Register | X | X |
| AES | SPLIP mode does not work with some header sizes | X | X |
| FLEXCOM | FLEXCOM Sniffer Mode | X | X |