7.1 FLEXCOM Sniffer Mode
When using FLEXCOM in Sniffer mode, the peripheral TWI*n+1* cannot be configured to analyze the peripheral TWI*n* (n being the instance index of the TWI) in a full transparent mode via predefined internal connections between TWI instances.
Work Around
Configure TWI*n* to analyze TWI*n+1*.
Note: When n=12 (FLEXCOM12), n+1
means 0 (FLEXCOM0).
Affected Silicon Revisions
A0 | A1 | ||||||
X | X |