1 Silicon Issue Summary

Table 1-1. Silicon Issue Summary
ModuleItem/FeatureSummaryAffected Silicon Revisions
A0A1
ROM CodeSecure Boot Mode: AES-RSA X.509 Certificate Serial Number Length LimitThe length of serial numbers is limited to 16 bytes by the ROM code.XX
System ControllerSystem Controller Write Protection Status Register (SYSC_WPSR) LimitationWrite access violation is not reported by SYSC_WPSR.XX
OTPCOTPC Limited Number of PacketsThe number of packets is limited to 2.XX
OTPC Restricted Operating Range in Write ModeWrite operations cannot be performed over the full temperature and VDDANA ranges.XX
OTPC Wrong Default ConfigurationThe default configuration cannot be used to access the OTP memory in Write mode.XX
PMCULP1 Mode Entry ProcedureSpurious exit from ULP1 modeXX
SMCRegister Write Protection Not Effective on SMC_OCMS RegisterThe register write protection is not effective on the SMC_OCMS register.XX
FLEXCOMFLEXCOM Sniffer ModePeripheral TWI*n+1* cannot be configured to analyze peripheral TWI*n*.XX