4.2 OTPC Restricted Operating Range in Write Mode

The write operations in the OTPC cannot be performed over the full temperature and VDDANA power supply ranges specified.

Work Around

The write operations in the OTPC are restricted to the following ambient temperature and VDDANA power supply ranges:
  • TA = [0°C to 50°C]
  • VDDANA = [3.15V to 3.45V]

Affected Silicon Revisions

A0A1
XX