41.5.1 DACxCON

Digital-to-Analog Converter Control Register
Name: DACxCON
Address: 0x7F

Bit 76543210 
 EN OE[1:0]PSS[1:0] NSS 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 7 – EN DAC Enable

ValueDescription
1 DAC is enabled
0 DAC is disabled

Bits 5:4 – OE[1:0] DAC Output Enable

OE DAC1
11 DACxOUT is disabled
10 DACxOUT is enabled on pin RA2 only
01 DACxOUT is enabled on pin RA0 only
00 DACxOUT is disabled

Bits 3:2 – PSS[1:0] DAC Positive Reference Selection

PSS DAC Positive Reference
11 Reserved, do not use
10 FVR Buffer 2
01 VREF+
00 VDD

Bit 0 – NSS DAC Negative Reference Selection

NSS DAC Negative Reference
1 VREF-
0 VSS