21.9 Register Summary - Peripheral Pin Select Module

AddressNameBit Pos.76543210

0x00

...

0x01FF

Reserved         
0x0200PPSLOCK7:0       PPSLOCKED
0x0201RA0PPS7:0  RA0PPS[5:0]
0x0202RA1PPS7:0  RA1PPS[5:0]
0x0203RA2PPS7:0  RA2PPS[5:0]

0x0204

Reserved         
0x0205RA4PPS7:0  RA4PPS[5:0]
0x0206RA5PPS7:0  RA5PPS[5:0]

0x0207

...

0x020C

Reserved         
0x020DRB4PPS7:0  RB4PPS[5:0]
0x020ERB5PPS7:0  RB5PPS[5:0]
0x020FRB6PPS7:0  RB6PPS[5:0]
0x0210RB7PPS7:0  RB7PPS[5:0]
0x0211RC0PPS7:0  RC0PPS[5:0]
0x0212RC1PPS7:0  RC1PPS[5:0]
0x0213RC2PPS7:0  RC2PPS[5:0]
0x0214RC3PPS7:0  RC3PPS[5:0]
0x0215RC4PPS7:0  RC4PPS[5:0]
0x0216RC5PPS7:0  RC5PPS[5:0]
0x0217RC6PPS7:0  RC6PPS[5:0]
0x0218RC7PPS7:0  RC7PPS[5:0]

0x0219

...

0x023D

Reserved         
0x023EINT0PPS7:0    PORTPIN[2:0]
0x023FINT1PPS7:0   PORT[1:0]PIN[2:0]
0x0240INT2PPS7:0  PORT[2:0]PIN[2:0]
0x0241T0CKIPPS7:0  PORT[2:0]PIN[2:0]
0x0242T1CKIPPS7:0  PORT[2:0]PIN[2:0]
0x0243T1GPPS7:0  PORT[2:0]PIN[2:0]
0x0244T3CKIPPS7:0  PORT[2:0]PIN[2:0]
0x0245T3GPPS7:0  PORT[2:0]PIN[2:0]

0x0246

...

0x0247

Reserved         
0x0248T2INPPS7:0  PORT[2:0]PIN[2:0]
0x0249T4INPPS7:0  PORT[2:0]PIN[2:0]

0x024A

...

0x024E

Reserved         
0x024FCCP1PPS7:0  PORT[2:0]PIN[2:0]

0x0250

Reserved         
0x0251PWM1ERSPPS7:0   PORT[1:0]PIN[2:0]
0x0252PWM2ERSPPS7:0  PORT[2:0]PIN[2:0]
0x0253PWM3ERSPPS7:0   PORT[1:0]PIN[2:0]

0x0254

...

0x0256

Reserved         
0x0257PWMIN0PPS7:0  PORT[2:0]PIN[2:0]
0x0258PWMIN1PPS7:0  PORT[2:0]PIN[2:0]
0x0259SMT1WINPPS7:0  PORT[2:0]PIN[2:0]
0x025ASMT1SIGPPS7:0  PORT[2:0]PIN[2:0]
0x025BCWG1PPS7:0  PORT[2:0]PIN[2:0]

0x025C

...

0x025D

Reserved         
0x025EMD1CARLPPS7:0  PORT[2:0]PIN[2:0]
0x025FMD1CARHPPS7:0  PORT[2:0]PIN[2:0]
0x0260MD1SRCPPS7:0  PORT[2:0]PIN[2:0]
0x0261CLCIN0PPS7:0  PORT[2:0]PIN[2:0]
0x0262CLCIN1PPS7:0  PORT[2:0]PIN[2:0]
0x0263CLCIN2PPS7:0  PORT[2:0]PIN[2:0]
0x0264CLCIN3PPS7:0  PORT[2:0]PIN[2:0]

0x0265

...

0x0268

Reserved         
0x0269ADACTPPS7:0  PORT[2:0]PIN[2:0]
0x026ASPI1SCKPPS7:0  PORT[2:0]PIN[2:0]
0x026BSPI1SDIPPS7:0  PORT[2:0]PIN[2:0]
0x026CSPI1SSPPS7:0  PORT[2:0]PIN[2:0]
0x026DSPI2SCKPPS7:0  PORT[2:0]PIN[2:0]
0x026ESPI2SDIPPS7:0  PORT[2:0]PIN[2:0]
0x026FSPI2SSPPS7:0  PORT[2:0]PIN[2:0]
0x0270I2C1SDAPPS7:0  PORT[2:0]PIN[2:0]
0x0271I2C1SCLPPS7:0  PORT[2:0]PIN[2:0]
0x0272U1RXPPS7:0   PORT[1:0]PIN[2:0]
0x0273U1CTSPPS7:0   PORT[1:0]PIN[2:0]
0x0274UxRXPPS7:0    PORTPIN[2:0]
0x0275UxCTSPPS7:0    PORTPIN[2:0]
0x0276U3RXPPS7:0   PORT[1:0]PIN[2:0]
0x0277U3CTSPPS7:0   PORT[1:0]PIN[2:0]