47.2 Standard Operating Conditions

The standard operating conditions for any device are defined as:
Operating Voltage:
VDDMIN ≤ VDD ≤ VDDMAX
Operating Temperature:
TA_MIN ≤ TA ≤ TA_MAX
Parameter Ratings
VDD — Operating Supply Voltage(1) VDDMIN +1.8V
VDDMAX +5.5V
TA — Operating Ambient Temperature Range
Industrial Temperature TA_MIN -40°C
TA_MAX +85°C
Extended Temperature TA_MIN -40°C
TA_MAX +125°C
Note:
  1. See the Parameter Supply Voltage in the “DC Characteristics” chapter for more details.
Figure 47-1. Voltage Frequency Graph, -40°C ≤ TA ≤ +125°C
Note: