22.9 Register Summary - CLC Control

AddressNameBit Pos.76543210

0x00

...

0xD3

Reserved         
0xD4CLCDATA7:0    CLC4OUTCLC3OUTCLC2OUTCLC1OUT
0xD5CLCSELECT7:0      SLCT[1:0]
0xD6CLCnCON7:0EN OUTINTPINTNMODE[2:0]
0xD7CLCnPOL7:0POL   G4POLG3POLG2POLG1POL
0xD8CLCnSEL07:0 D1S[6:0]
0xD9CLCnSEL17:0 D2S[6:0]
0xDACLCnSEL27:0 D3S[6:0]
0xDBCLCnSEL37:0 D4S[6:0]
0xDCCLCnGLS07:0G1D4TG1D4NG1D3TG1D3NG1D2TG1D2NG1D1TG1D1N
0xDDCLCnGLS17:0G2D4TG2D4NG2D3TG2D3NG2D2TG2D2NG2D1TG2D1N
0xDECLCnGLS27:0G3D4TG3D4NG3D3TG3D3NG3D2TG3D2NG3D1TG3D1N
0xDFCLCnGLS37:0G4D4TG4D4NG4D3TG4D3NG4D2TG4D2NG4D1TG4D1N