8.6 Register Summary - Configuration Settings

AddressNameBit Pos.76543210

0x00

...

0x2FFFFF

Reserved         
0x300000CONFIG17:0 RSTOSC[2:0] FEXTOSC[2:0]
0x300001CONFIG27:0FCMENSFCMENPFCMEN CSWEN PR1WAYCLKOUTEN
0x300002CONFIG37:0BOREN[1:0]LPBORENIVT1WAYMVECENPWRTS[1:0]MCLRE
0x300003CONFIG47:0XINST LVPSTVRENPPS1WAYZCDBORV[1:0]
0x300004CONFIG57:0 WDTE[1:0]WDTCPS[4:0]
0x300005CONFIG67:0  WDTCCS[2:0]WDTCWS[2:0]
0x300006CONFIG77:0  DEBUGSAFENBBENBBSIZE[2:0]
0x300007CONFIG87:0WRTAPP   WRTSAFWRTDWRTCWRTB
0x300008CONFIG97:0       CP