11.1 Overview

The Vectored Interrupt Controller (VIC) module reduces the numerous peripheral interrupt request signals to a single interrupt request signal to the CPU. This module includes the following major features:

  • Interrupt Vector Table (IVT) with a unique vector for each interrupt source
  • Fixed and ensured interrupt latency
  • Programmable base address for IVT with lock
  • Two user-selectable priority levels - High priority and low priority
  • Two levels of context saving
  • Interrupt state Status bits to indicate the current execution status of the CPU

The VIC module assembles all of the interrupt request signals and resolves the interrupts based on both a fixed natural order priority (i.e., determined by the IVT), and a user-assigned priority (i.e., determined by the IPRx registers), thereby eliminating scanning of interrupt sources.