12.4.3 ACT Update Disable
When Active Clock Tuning is enabled, the OSCTUNE register is continuously updated every ACT clock cycle. The ACT
Update Disable (ACTUD) bit can be used to suspend updates to the OSCTUNE
register. When ACTUD is set (ACTUD = 1
), updates to OSCTUNE are
suspended, although the module continues to operate. The last value written to OSCTUNE
is used for tuning, and the ACTLOCK bit is continually updated for each ACT cycle. When
ACTUD is clear (ACTUD = 0
), the module updates OSCTUNE register every
ACT cycle.