32.1.1 NCO Clock Sources
The NCO can be clocked from a variety of sources including the system clock,
internal timers, and other peripherals. The NCO clock source is selected by configuring
the CKS bits.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.