39.3 ADC Acquisition Time
To ensure accurate temperature measurements, the user must wait a certain minimum acquisition time (parameter TS01) after the temperature indicator output is selected as ADC input. This is required for the ADC sampling circuit to settle before the conversion is performed.
Note: Parameter TS01 can be found in the
Temperature Indicator Requirements table of the “Electrical Specifications”
chapter.