In Pulsed Compare mode, the duty cycle is one prescaled PWM clock period that starts when
the timer matches the parameter value and ends one prescaled PWM clock period later. The
outputs start in the Inactive state and then go Active during the duty cycle. Block and
timing diagrams follow.Figure 30-9. Pulsed Compare Block
DiagramFigure 30-10. Pulsed Compare Timing
Diagram
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.