15.2 WWDT Operating Modes
The Windowed Watchdog Timer module has four operating modes that are controlled by the WDTE Configuration bit. The table below summarizes the different WWDT operating modes.
WDTE | SEN | Device Mode | WWDT Mode |
---|---|---|---|
11 | X | X | Active |
10 | X | Awake | Active |
Sleep | Disabled | ||
01 | 1 | X | Active |
0 | X | Disabled | |
00 | X | X | Disabled |