31.9 Dead-Band Jitter
When the rising and falling edges of the input source are asynchronous to the CWG clock, it creates jitter in the dead-band time delay. The maximum jitter is equal to one CWG clock period. Refer to the equations below for more details.
TDEAD−BAND_MIN=1FCWG_CLOCK•DBx
TDEAD−BAND_MAX=1FCWG_CLOCK•(DBx+1)
TJITTER=TDEAD−BAND_MAX−TDEAD−BAND_MIN
TJITTER=1FCWG_CLOCK
TDEAD−BAND_MAX=TDEAD−BAND_MIN+TJITTER
Dead-Band Delay Example Calculation
DBx=0x0A=10FCWG_CLOCK=8 MHzTJITTER=18 MHz=125 nsTDEAD−BAND_MIN=125 ns•10=1.25 μsTDEAD−BAND_MAX=1.25 μs+0.125 μs=1.37 μs