26.10.5 TxCLKCON

Timer Clock Source Selection Register
Name: TxCLKCON
Address: 0x320,0x32D

Bit 76543210 
     CS[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CS[3:0] Timer Clock Source Selection

Table 26-3. Clock Source Selection
CSClock Source
Timer2Timer4
1111CLC4_OUT
1110CLC3_OUT
1101CLC2_OUT
1100CLC1_OUT
1011ZCD_OUT
1010NCO1_OUT
1001CLKREF_OUT
1000EXTOSC
0111SOSC
0110MFINTOSC (32 kHz)
0101MFINTOSC (500 kHz)
0100LFINTOSC
0011HFINTOSC
0010FOSC
0001FOSC/4
0000Pin selected by T2INPPSPin selected by T4INPPS