7.7.4 SCANPR
Name: | SCANPR |
Address: | 0x0B5 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PR[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 1 | 1 | 1 |
Bits 2:0 – PR[2:0] Scanner Priority Selection
Value | Description |
---|---|
111 | System Arbiter Priority Level: 7 (Lowest Priority) |
110 | System Arbiter Priority Level: 6 |
101 | System Arbiter Priority Level: 5 |
100 | System Arbiter Priority Level: 4 |
011 | System Arbiter Priority Level: 3 |
010 | System Arbiter Priority Level: 2 |
001 | System Arbiter Priority Level: 1 |
000 | System Arbiter Priority Level: 0 (Highest Priority) |