8.1 Configuration Settings
The Configuration settings allow the user to set up the device with several choices of oscillators, Resets and memory protection options. These are implemented at 0x300000 - 0x300009.
Important: The DEBUG Configuration bit is managed automatically by device development
         tools including debuggers and programmers. For normal device operation, this bit needs to
         be maintained as a ‘
   1’.