35.2.5 Input and Output Polarity Control
SPIxCON1 has three bits that control the polarity of the SPI inputs and
outputs:
- The SDIP bit controls the polarity of the SDI input
- The SDOP bit controls the polarity of the SDO output
- The SSP bit controls the polarity of both the client SS input and the host SS output
For all three bits, when the bit is clear, the input or output is active-high, and when
the bit is set, the input or output is active-low. When the EN bit is cleared, SS_out
and SCK_out both revert to the Inactive state dictated by their polarity bits. The SDO
Output state, when the EN bit is cleared, is determined by several factors as
follows:
- When the associated TRIS bit for the SDO pin is cleared and the SPI goes Idle after a transmission, the SDO output will remain at the last bit level.
- When the associated TRIS bit for
the SDO pin is set, its behavior varies in Client and Host modes:
- In Client mode, the SDO pin tri-states when any of the following is true: