9.7.11 FSR
Name: | FSRx |
Address: | 0x4E9,0x4E1,0x4D9 |
Indirect Address Register
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FSRH[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FSRL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |