24.5.3 TMR0H

Timer0 Period/Count High Register
Name: TMR0H
Address: 0x319

Bit 76543210 
 TMR0H[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:0 – TMR0H[7:0] TMR0 Most Significant Counter

ValueNameDescription
0 to 255 MD16 = 0 8-bit Timer0 Period Value. TMR0L continues counting from 0 when this value is reached.
0 to 255 MD16 = 1 16-bit Timer0 Most Significant Byte