17.5.1 CPUDOZE

Doze and Idle Register

Note:
  1. When ROI = 1 or DOE = 1.
Name: CPUDOZE
Address: 0x4F2

Bit 76543210 
 IDLENDOZENROIDOE DOZE[2:0] 
Access R/WR/W/HC/HSR/WR/W/HC/HSR/WR/WR/W 
Reset 0000000 

Bit 7 – IDLEN Idle Enable

ValueDescription
1

A SLEEP instruction places device into Idle mode

0

A SLEEP instruction places the device into Sleep mode

Bit 6 – DOZEN  Doze Enable(1)

ValueDescription
1

Places devices into Doze setting

0

Places devices into Normal mode

Bit 5 – ROI  Recover-on-Interrupt(1)

ValueDescription
1

Entering the Interrupt Service Routine (ISR) makes DOZEN = 0

0

Entering the Interrupt Service Routine (ISR) does not change DOZEN

Bit 4 – DOE  Doze-on-Exit(1)

ValueDescription
1

Exiting the ISR makes DOZEN = 1

0

Exiting the ISR does not change DOZEN

Bits 2:0 – DOZE[2:0] Ratio of CPU Instruction Cycles to Peripheral Instruction Cycles

ValueDescription
111

1:256

110

1:128

101

1:64

100

1:32

011

1:16

010

1:8

001

1:4

000

1:2

When ROI Recover-on-Interrupt(1) = 1 or DOE Doze-on-Exit(1) = 1.