38.4 Register Summary - FVR
Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x03D6 | Reserved | |||||||||
0x03D7 | FVRCON | 7:0 | EN | RDY | TSEN | TSRNG | CDAFVR[1:0] | ADFVR[1:0] |
Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x03D6 | Reserved | |||||||||
0x03D7 | FVRCON | 7:0 | EN | RDY | TSEN | TSRNG | CDAFVR[1:0] | ADFVR[1:0] |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.