16.9 Reset
The DMA registers are set to the default state on any Reset. The registers are also reset
      to the default state when the enable bit is cleared (EN
      = 0). User firmware needs to set up all the registers to resume DMA
      operation.