42.6 Comparator Positive Input Selection
Configuring the PCH bits direct an internal voltage reference or an analog pin to the noninverting input of the comparator.
Any time the comparator is disabled (EN = 0
), all comparator inputs are disabled.