1.1 Atmel JTAGICE mkII Features
-
Fully compatible with Atmel Studio, AVR32 Studio, and AVR Studio® 4 and later
-
Supports debugging of all Atmel AVR 8- and 32-bit microcontrollers with OCD
-
Supports programming of all 8- and 32-bit AVR devices with OCD
-
Exact Electrical Characteristics
-
Emulates Digital and Analog On-Chip Functions
-
Software Breakpoints (*not ATmega128[A])
-
Program Memory Breakpoints
-
Supports Assembler and HLL Source Level Debugging
-
Programming Interface to flash, EEPROM, fuses, and lockbits (not debugWIRE)
-
USB 1.1 and RS232 Interface to PC for Programming and Control
-
Regulated Power Supply for 9-15V DC Power
-
Can be powered from the USB bus
-
Target operating voltage range of 1.65V to 5.5V