1.7.7 Debugging Bootloader and Application to be bootloaded

Debugging Bootloader

  • For CORTEX-M based MCUs, see Debugging Bootloaders For CORTEX-M based MCUs topic below

  • MIPS based MCUs Can be debugged as any other MPLAB project. No additional setup is required.

  • For MPUs, see Using at91boostrap loader with Harmony3 MPU Bootloader topic below