1.1.7 Debugging Bootloader and Application to be bootloaded
Debugging Bootloader
- For CORTEX-M based MCUs, see Debugging Bootloaders For CORTEX-M based MCUs topic below
- MIPS based MCUs Can be debugged as any other MPLAB project. No additional setup is required.
- For MPUs, see Using at91boostrap loader with Harmony3 MPU Bootloader topic below