3.2 Peripherals Power Consumption
The following entries in the table “Peripherals Power Consumption” are updated:
Table 36-5. Peripherals Power Consumption(1)
Operating Conditions:
| |||||||
|---|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ.† | Max. 85°C | Unit | Conditions | |
| ... | ... | ... | ... | ... | ... | ... | |
| IDD_OSC32K | 32.768 kHz Internal Oscillator (OSC32K) | — | 1.1 | 1.5 | µA | ||
| ... | ... | ... | ... | ... | ... | ... | |
| IDD_ADC | Analog-to-Digital Converter (ADC) | — | 300 | 600 | nA | ADC - Nonconverting | |
| — | 1.1 | 1.5 | mA | ADC @170 ksps(2) | |||
| ... | ... | ... | ... | ... | ... | ... | |
|
† Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. Note:
| |||||||