7 Verifying the Gain Value
After downloading the firmware with the updated gain table, the new gain table values from the Flash memory can be verified by reading back the same table using the MCHPRT2 CLI tool with the help of the following commands:
MCHPRT 0(with Aardvark I2C test interface) orMCHPRT 0_UART(with host serial bridge UART interface)MCHPRT 11 2(Change to Flash mode)MCHPRT 19(Read Gain Table based on the selected mode)
For more details, refer to the MCHPRT2 User Guide (DS50002893).