Features

The following are key features of the BM71 EVB:
  • Option to Switch Power Source Between the USB, Coin Cell Battery and PICtail™ Interface
  • UART Interface to Connect to the External MCU
  • Connection and Test Interface Between the BM71 Module and Host Emulator Tool on the PC (with UART Commands)
  • Ability to Update the Firmware Using the Micro USB Port
  • Modes Configuration for Application Mode or Test Mode
  • LED, Push Button and I2C Test Interface