6 USB to UART Converter and Host Device Under Test (DUT)
This chapter describes the use of the USB to UART converter circuit available on the BM71 EVB. The UART interface of the BM71 module on the BM71 EVB can be connected to the user Device Under Test (DUT). The DUT can be a customer board with a host microcontroller or another BM71 EVB.