| C | 12/2022 |
- Split existing errata into two documents. This
errata will continue to document issues with the
PIC16(L)F18424/44 family and its data sheet
(DS40002000). Silicon and data sheet issues for
the PIC16(L)F18425/45 family (DS40002002) are now
documented in Microchip errata
DS80001067.
- Added new Silicon Revision (A2)
- Updated Table.1 - Silicon Device
Identification
- Added new errata:
- 1.1.2, Double Sample Conversions (ADCC)
- 1.2.1, Missing Codes with FVR Reference
- 1.3.1, The I2C Start and/or Stop Flags May Be Set
When I2C Is Enabled
- 1.4.1, Low-Voltage Programming Not Possible
- 1.6.2, PFM Back to Back Writes
- 1.7.1, Wrong Duty Cycle for CCP Module
- 1.8.1, Reset Bit (SMT)
- 1.9.1, Synchronous Mode Transmissions
(USART)
- 1.9.2, Double Byte Transmit (USART)
|
| B | 11/2020 | Added Silicon issue 1.2.2 for Electrical
Spec; Other minor corrections. |
| A | 07/2018 | Initial document
release. |