1 MPLAB® Harmony 3 Touch Host Driver Application Examples
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC® microcontroller and microprocessor devices. Refer to the following links for more information.
- Microchip 32-bit MCUs
- Microchip 32-bit MPUs
- Microchip MPLAB X IDE
- Microchip MPLAB® Harmony
- Microchip MPLAB® Harmony Pages
Refer to the following links for release notes, training materials, and interface reference information.
To clone or download these applications from Github, go to the main page of this repositoryand then click **Clone** button to clone this repository or download as zip file.
This content can also be downloaded using content manager by following these instructions
Contents Summary
| Folder | Description |
|---|---|
| apps | Example applications for Touch Host Driver |
Code Examples
To view the documentation offline, follow these steps:
- Download the publication as a zip file from here
- Extract the zip file into a folder.
- Navigate to the folder and open **index.html** in a web browser of your choice.