2 Microchip MPLAB® Harmony 3 Release Notes
Touch Host Driver Applications v1.0.0 Release
Development kit and demo application support
Following table provides number of examples available for different development kits.
See readme for detailed list of example applications
New Features
- Applications for MTCH2120 are included
- AT42QT1110 and AT42QT2120 applications are rebuilt with MISRA C compliant Touch Host Driver repository v1.1.0
Bugs Fixed
None
Development Tools
- MPLAB® X IDE v6.20
- MPLAB® XC32 C/C++ Compiler v4.45
- MPLAB® X IDE
plug-ins:
MPLAB® Code Configurator (MCC)
- MCC Plugin v5.5.1
- MCC Core v5.7.1
Required MPLAB® Harmony v3.x.x Modules
- csp v3.19.6
- dev_packs v3.18.1
- mcc v5.7.1
- touch_host_driver v1.1.0
- harmony-services v1.5.0