On-chip Voltage Regulator (VREG)
with configurable low-power mode in standby
Power-on Reset (POR) and
programmable Brown-out Detection (BOD)
Idle and Standby Sleep modes
(with logic and SRAM content retained)
SleepWalking peripherals
Input/Output (I/O)
Up to 84 programmable I/O
pins
One Configurable Custom Logic
(CCL) (optional), which supports:
Four programmable Look Up
Tables
Combinatorial logic
functions, such as AND, NAND, OR, and NOR
Sequential logic
functions, such as Flip-Flop and Latches
Software and Tools Support: Develop Prototypes Quickly with A Powerful,
Easy-to-Use Ecosystem
Get code off to a head start with
MPLAB® Code Configurator
Graphically configure
peripherals, software libraries, and supported RTOS with MPLAB Harmony v3
Download MPLAB XC compiler
Take advantage of MPLAB X IDE
support for 32-bit MCUs
Select the best debugger for the
project: MPLAB ICE, MPLAB ICD, or MPLAB PICkit™
Debugger Development Support
2-wire Serial Wire Debug (SWD)
Port Interface for programming and debugging
Four hardware breakpoints, two
data watch points
Micro Trace Buffer (MTB) for
instruction trace in SRAM
Timers/Output compare/Input Capture
Up to eight 16-bit Timer/Counters
(TC), each with two waveform output channels, configurable as:
One 16-bit TC with two
compare/capture channels, or period register and one compare/capture
channel
One 8-bit TC with period
register and two compare/capture channels
One 32-bit TC with two
compare/capture channels, by combining two TCs
Two 24-bit and one 16-bit
Timer/Counters for Control (TCC) (optional), with extended functions:
Up to four compare
channels with optional complementary output
Generation of
synchronized Pulse-Width Modulation (PWM) pattern across port pins
Deterministic fault
protection, fast decay, and configurable dead-time between complementary
output
Dithering that increase
resolution with up to 5 bit and reduce quantization error
Up to 8 waveform output
channels
PWM Channels using TC
peripherals:
Up to two PWM channels on
each 16-bit TC
PWM Channels using TCC
peripherals (optional):
Eight PWM channels on
24-bit TCC0
Four PWM channels on
24-bit TCC1
Two PWM channels on
16-bit TCC2
32-bit Real Time Counter (RTC)
with clock/calendar function
Watchdog Timer (WDT) with Window
mode
DS60001632H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.