Packages
| Type | TQFP | VQFN (1) | |||||
|---|---|---|---|---|---|---|---|
| Pin Count | 32 | 48 | 64 | 100 | 32 | 48 | 64 |
| I/O Pins (up to) | 26 | 38 | 52 | 84 | 26 | 38 | 52 |
| Contact/Lead Pitch (mm) | 0.8 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 | 0.5 |
| Dimensions Body (mm) | 7x7x1 | 7x7x1 | 10x10x1 | 14x14x1 | 5x5x1 | 7x7x0.9 | 9x9x1 |
Note:
- VQFN packages have wettable flanks.