2.5 Configuring Other Settings
While the AVR-IoT WA Development Board comes fully programmed
and provisioned right out of the box, the user can still control aspects of the
application firmware behavior through the USB interface. There are three methods to do
this:
- Hex file (reprogram) or WIFI.CFG (reconfigure credentials) drag and drop using the mass storage feature.
- Commands through the Serial Command Line Interface (CLI), or using MPLAB X IDE.
- The on-board programmer/debugger PKOB nano.