1 MPLAB® Harmony 3 Crypto-hsm
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC® microcontroller and microprocessor devices. Refer to the following links for more information.
- Microchip 32-bit MCUs
- Microchip 32-bit MPUs
- Microchip MPLAB X IDE
- Microchip MPLAB® Harmony
- Microchip MPLAB® Harmony Pages
This repository contains the MPLAB® Harmony 3 crypto-hsm solutions and example applications. Quickly incorporate connectivity to your designs with crypto-hsm ICs, modules, software and development kits that make connecting effortless for your customers. Our comprehensive crypto-hsm portfolio has the technology to meet your range, data rate, interoperability, frequency and topology needs.
Contents Summary
| Folder | Description |
|---|---|
| apps | Example applications for crypto-hsm library components |
| config | crypto-hsm module configuration file |
| docs | crypto-hsm library help documentation |
| drivers | Driver/Firmware files for different products |